Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.4353 |
5000 + | £ 0.4271 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Length | 9.3 mm |
---|---|
Mounting Hole Length | 0.366 in |
Mounting Hole Width | 9.3 mm |
Mounting Hole Width | 0.366 in |
Colour | Black |
Finish | No Finish |
Includes | No Includes |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue