Quantity | Unit price |
---|---|
100 - 999 | £ 1.8747 |
1000 + | £ 0.401 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Head Shape | Dome |
Hole Type | Round Hole |
Overall Diameter | 42.4 mm |
Overall Diameter | 1.669 in |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue