High Temperature Masking Plugs

We found 7 product types for Round High Temperature Masking Plugs, Hose Washer Caps

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.es and we will respond within 2 working days

Filter Products

List Grid

Hose Washer Caps

In stock In production

Available in LDPE or TPR, these Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings. Our range includes Yellow and Black colour options and offers a range of sizes to suit your application needs.

{0} variants (Filters applied) {0} variants (No filters applied)

Paper Masking Plugs

In stock In production

Paper Tapered Caps and Plugs are made from crepe paper and are suitable for painting or powder coating applications. They can with stand temperatures up for 205 degrees Celsius and are a cost-effective alternative to silicone. They are made from a blend of post-consumer and virgin materials and are themselves recyclable

{0} variants (Filters applied) {0} variants (No filters applied)

Masking Flangeless Plugs

In stock In production

Masking Flangeless Plugs are designed to mask holes without masking the surrounding area. The tapered rings and hollow core allow many diameters to be protected. Profile has a pull-tab for easy installation and removal.

{0} variants (Filters applied) {0} variants (No filters applied)

Masking Pull Plugs

In stock In production

Masking Pull Plugs are ideal for masking threaded and plain through-holes. The pull-tab allows an easy insertion into a hole and also become very handy to remove the part when hole is very tight. The material is flexible to allow slight variation in the sizes to mask.

{0} variants (Filters applied) {0} variants (No filters applied)

Covered Tapered Plugs

In stock In production

Covered Tapered Plugs are use as a general purpose plug for a wide range of applications. Quick to fit and to remove, the convexed sides ensure a secure fit.

{0} variants (Filters applied) {0} variants (No filters applied)

Masking Washer Plugs

In stock In production

High Temperature Washer Plugs are available in two different material options; either a natural silicone rubber or black EPDM. They both act as plugs for either threaded or plain holes and also mask the surface around the hole. The integral washer and plug combination performs as a single unit

{0} variants (Filters applied) {0} variants (No filters applied)

High Temperature Tapered Plugs

In stock In production

Masking Tapered Plugs are available as a solid plug or with a hollow core to aid in compression. The reusable plugs have excellent chemical resistance and are available in Silicone or EPDM for temperature exposed applications.

{0} variants (Filters applied) {0} variants (No filters applied)