Clamping Levers

We found 11 product types for Transfer Tape Clamping Levers

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.es and we will respond within 2 working days

Filter Products

List Grid

Clamping Levers - Tapered Handle/Threaded Insert

In stock In production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
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
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Stud

In stock In production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Stud

In stock In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variants (Filters applied) {0} variants (No filters applied)

Transfer Tape - 1431 General Purpose with Thinner Liner

In stock In production

The 1431 finger lift tape is a hot melt rubber-based permanent adhesive. The 1431 has a thinner liner than the 1531 which allows for longer roll lengths. It's a carrier-free unsupported tape. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 10C to 50C Service Temperature: 0C to 70C Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 76.0 mm. Applications. Continuous stationery. Business forms

{0} variants (Filters applied) {0} variants (No filters applied)

Transfer Tape - 1531 General Purpose

In stock In production

The 1531 finger lift tape is a hot melt rubber-based permanent adhesive. It's a carrier-free unsupported tape. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 50F to 122FService Temperature: 32F to 194F Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 3 inches. Applications. Continuous stationery. Business forms

{0} variants (Filters applied) {0} variants (No filters applied)

Transfer Tape - 1591 High Tack Rubber

In stock In production

The 1591 Hi-Tack finger lift tape was developed specifically for demanding packaging and assembly applications. You can use this product for bonding a range of materials on different surfaces, be it wood or plastic. This product features superior weather resistance, excellent durability, and long-lasting adhesion, but are easy to remove. Our 1591 transfer tape also comes with high tack glue that doesn't leave any residue when removed, preventing damage to coatings or surfaces. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 10C to 50C Service Temperature: 0C to 70C Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 76 mm. Applications. Wristbands. Pallet edge protectors

{0} variants (Filters applied) {0} variants (No filters applied)

Transfer Tape - ATG Hand Applied Acrylic Permanent

In stock In production

Duraco ATG TAPE is used in ATG dispensers, and provides quick and easy application of tape. Specifications: Adhesive: Glass stabilized acrylic. Application Temperature: 65F to 100F Service Temperature: -22F to 230F Applications. Posters. Light sign. Photo mounting. Poster mounting. Pocket folder assembly. Splicing. Product assembly

{0} variants (Filters applied) {0} variants (No filters applied)