Clamping Levers

We found 11 product types for PCB Round Standoffs Clamping Levers

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.es and we will respond within 2 working days

Filter Products

List Grid

Clamping Levers - Tapered Handle/Threaded Insert

In stock In production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
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
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Stud

In stock In production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Stud

In stock In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Standoffs - Round/Threaded/Plastic

In stock In production

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

In stock In production

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Standoffs - Round/Insulator/Nylon & Brass

In stock In production

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Standoffs - Round

In stock In production

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variants (Filters applied) {0} variants (No filters applied)