Clamping Levers

We found 12 product types for Full Face Flange Protector Clamping Levers

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.es and we will respond within 2 working days

Filter Products

List Grid

Flange Covers

In stock In production

Our Flange Covers are ideal for protecting internally-coated flanges. They provide complete all-round flange protection, are easy to fit, durable and flexible. The Flange Covers, offered in yellow flexible polyethylene, suit all types of flange faces, and also protect bolt holes.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Full Face Flange Protectors

In stock In production

Adhesive Full Face Flange Protectors have a special adhesive that bonds tightly and leaves no residue under normal conditions. The PE material is adhesive backed with a peel and stick design and meets ANSI B16.5 and ASME B16.47 specifications for 150 lb. rated flanges.

{0} variants (Filters applied) {0} variants (No filters applied)

Bolt Hole Flange Protectors

In stock In production

Flange Protection Discs are easy to fit, attached simply with cable ties, and provide cost-effective full face protection on the exposed sealing surface. Typically used in pipe manufacture, pipeline construction and in storage and transportation of pipes. Our flange protection discs are flat, uniform and easy to store. Flange protection discs are available in a variety of sizes and pressure ratings: DIN Flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 25 and 40 ANSI Flanges 1/2inch to 32inch - Pressure Groups 150, 300, 600 and 900 lbs. Flange Protection Discs are offered in Poly. Cor™ corrugated LDPE.•Provides simple, cost-effective protection for flanges. •Covers full flange face - applied by strapping cable ties through bolt holes. •Wide range covers variety of sizes and pressure ratings. •DIN Flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 25 and 40•ANSI Flanges 1⁄2" to 32" - Pressure Groups 150, 300, 600 and 900 lbs

{0} variants (Filters applied) {0} variants (No filters applied)

Push In Full Face Flange Protectors

In stock In production

Push In Full Face Flange Protectors have flexible fins for a snug fit into the bore without using fasteners. The PE material protects ANSI B16.5 Class 150 flanges, DN2627-2638 and BS5504 flanges during finishing, storage, transit.

{0} variants (Filters applied) {0} variants (No filters applied)

Studded Full Face Flange Protectors

In stock In production

Studded Full Face Flange Protectors for SAE Code 61 (3000 - 5000 PSI) and Code 62 (6000 PSI) provide full coverage by inserting the attached lugs firmly into the bolt holes. The PE material is cost-effective and resistant to chemicals.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Tapered Handle/Threaded Insert

In stock In production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
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
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Stud

In stock In production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Stud

In stock In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variants (Filters applied) {0} variants (No filters applied)