Clamping Levers

We found 18 product types for Compression Latches Clamping Levers

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.es and we will respond within 2 working days

Filter Products

List Grid

Clamping Levers - Tapered Handle/Threaded Insert

In stock In production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
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
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Stud

In stock In production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Stud

In stock In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - T Handle

In stock In production

Adjustable T Handle w/ Compression are used for cabinets that require better sealing under vibration conditions. They are available in locking and non-locking versions.

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Adjustable/T Handle

In stock In production

Adjustable T Handle w/ Compression are used for cabinets that require better sealing under vibration conditions. They are available in locking and non-locking versions.

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Wing Knob

In stock In production

Adjustable Compression Latches w/Wing Knob are used for cabinets that require better sealing under vibration. The range comes in a choice of finish and are available in locking and non locking versions.

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Spring/IP65

In stock In production

Adjustable Compression Latches w/Wing Knob are used for cabinets that require better sealing under vibration. The range comes in a choice of finish and are available in locking and non locking versions.

{0} variants (Filters applied) {0} variants (No filters applied)

Fixed Compression Cam Latches

In stock In production

Fixed Compression Latches are IP65 rated and are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Adjustable

In stock In production

Adjustable Compression Latches are IP65 rated and are made from either Chrome or Black Powder Coated Die-Cast Zinc. They offer a 6mm compression and there are 3 cam styles available; either flat, offset or deep. The cam can be used forward or reversed and the latch provides good compression and noise isolation. The 2 fixing sizes available are 20.2mm x 22.2mm and 19.2mm x 22.2mm

{0} variants (Filters applied) {0} variants (No filters applied)

Mini Adjustable Compression Latches

In stock In production

Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately

{0} variants (Filters applied) {0} variants (No filters applied)

Adjustable T Handle w/ Compression

In stock In production

Adjustable T Handle w/ Compression are used for cabinets that require better sealing under vibration conditions. They are available in locking and non-locking versions.

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Adjustable/Wing Knob

In stock In production

Adjustable Compression Latches w/Wing Knob are used for cabinets that require better sealing under vibration. The range comes in a choice of finish and are available in locking and non locking versions.

{0} variants (Filters applied) {0} variants (No filters applied)

Flush Compression Lever Latches

In stock In production

Flush Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing flush trigger design

{0} variants (Filters applied) {0} variants (No filters applied)

Offset Compression Lever Latches

In stock In production

Raised Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing raised trigger design

{0} variants (Filters applied) {0} variants (No filters applied)