| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 8.8536 |
| 10 - 19 | £ 7.9662 |
| 20 - 39 | £ 7.5276 |
| 40 - 49 | £ 6.6402 |
| 50 - 99 | £ 6.2016 |
| 100 + | £ 5.3142 |
| No. of starts | 1.0 |
|---|---|
| d1 tol 7H | 18.0 |
| Lead | 4.0 |
| Thread Direction | Right Hand |
| Contact Surface | 1131.0 |
| h1 & w1 | 30.0 |
| Thread Size | TR18 x 4 |
| Material | Steel |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue