Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Height Under Bar | Base Type | Overall Length | Holding Force | Full Material | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
493779 | £ 12.6641 - £ 12.9106 | 25 In stock |
0.63 in
16.0 mm
|
Flanged
|
2.421 in
61.5 mm
|
156.5 lbs
71.0 kg
|
Steel
|
||||
493780 | £ 15.6351 - £ 15.95 | 40 In stock |
0.906 in
23.0 mm
|
Flanged
|
4.843 in
123.0 mm
|
330.7 lbs
150.0 kg
|
Steel
|
||||
493778 | £ 11.295 - £ 11.5278 | 91 In stock |
0.614 in
15.6 mm
|
Flanged
|
2.213 in
56.2 mm
|
110.2 lbs
50.0 kg
|
Steel
|
||||
£ 28.5183 - £ 28.5183 | In production |
1.693 in
43.0 mm
|
Flanged
|
8.661 in
220.0 mm
|
771.6 lbs
350.0 kg
|
Steel
|
|||||
£ 18.8662 - £ 19.2632 | 30 In stock |
1.276 in
32.4 mm
|
Flanged
|
6.89 in
175.0 mm
|
551.2 lbs
250.0 kg
|
Steel
|
|||||
£ 36.2948 - £ 36.2948 | 11 In stock |
0.63 in
16.0 mm
|
Flanged
|
2.244 in
57.0 mm
|
156.5 lbs
71.0 kg
|
Stainless Steel
|
|||||
£ 13.2663 - £ 19.7373 | In production |
1.228 in
31.2 mm
|
Flanged
|
3.937 in
100.0 mm
|
385.8 lbs
175.0 kg
|
Steel
|
|||||
1472790 | £ 30.1117 - £ 44.7916 | 50 In stock |
2 in
50.8 mm
|
Flanged
|
7.008 in
178.0 mm
|
992.1 lbs
450.0 kg
|
Steel
|
||||
1472787 | £ 14.2907 - £ 21.2546 | 40 In stock |
0.941 in
23.9 mm
|
Flanged
|
3.465 in
88.0 mm
|
220.5 lbs
100.0 kg
|
Steel
|
||||
£ 11.2303 - £ 16.7028 | 37 In stock |
1.114 in
28.3 mm
|
Straight
|
2.996 in
76.1 mm
|
220.5 lbs
100.0 kg
|
Steel
|
|||||
£ 8.1698 - £ 12.151 | 76 In stock |
0.63 in
16.0 mm
|
Flanged
|
2.106 in
53.5 mm
|
110.2 lbs
50.0 kg
|
Steel
|
|||||
£ 14.7965 - £ 22.0197 | 17 In stock |
2.835 in
72.0 mm
|
Front
|
4.685 in
119.0 mm
|
440.9 lbs
200.0 kg
|
Steel
|
|||||
£ 25.0023 - £ 37.2053 | 60 In stock |
1.654 in
42.0 mm
|
Flanged
|
5.669 in
144.0 mm
|
606.3 lbs
275.0 kg
|
Steel
|
|||||
£ 18.3757 - £ 27.3366 | 117 In stock |
2.224 in
56.5 mm
|
Straight
|
5.669 in
144.0 mm
|
606.3 lbs
275.0 kg
|
Steel
|
|||||
£ 12.2547 - £ 18.22 | 69 In stock |
2.52 in
64.0 mm
|
Front
|
2.913 in
74.0 mm
|
220.5 lbs
100.0 kg
|
Steel
|
|||||
£ 20.4116 - £ 30.3711 | 50 In stock |
1.22 in
31.0 mm
|
Flanged
|
3.937 in
100.0 mm
|
385.8 lbs
175.0 kg
|
Steel
|
|||||
£ 17.8569 - £ 26.5715 | 220 In stock |
1.654 in
42.0 mm
|
Flanged
|
5.63 in
143.0 mm
|
606.3 lbs
275.0 kg
|
Steel
|
|||||
£ 13.785 - £ 20.5024 | 43 In stock |
1.575 in
40.0 mm
|
Straight
|
5.768 in
146.5 mm
|
330.7 lbs
150.0 kg
|
Steel
|
|||||
1472797 | £ 15.3152 - £ 22.7718 | 35 In stock |
1.22 in
31.0 mm
|
Flanged
|
5.772 in
146.6 mm
|
385.8 lbs
175.0 kg
|
Steel
|
||||
£ 28.5815 - £ 42.5221 | 76 In stock |
2.559 in
65.0 mm
|
Flanged
|
4.173 in
106.0 mm
|
1102.3 lbs
500.0 kg
|
Steel
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue