Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Height Under Bar | Overall Length | Holding Force | Full Material | Handle Movement | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 10.4599 - £ 10.6652 | 112 In stock |
0.295 in
7.5 mm
|
3.031 in
77.0 mm
|
83.8 lbs
38.0 kg
|
Steel
|
80
|
|||||
£ 11.736 - £ 17.4679 | 41 In stock |
0.925 in
23.5 mm
|
3.661 in
93.0 mm
|
496 lbs
225.0 kg
|
Steel
|
175
|
|||||
1472804 | £ 7.1453 - £ 10.6337 | 39 In stock |
0.531 in
13.5 mm
|
2.323 in
59.0 mm
|
496 lbs
225.0 kg
|
Steel
|
175
|
||||
£ 17.2643 - £ 17.6203 | 46 In stock |
0.295 in
7.5 mm
|
3.031 in
77.0 mm
|
83.8 lbs
38.0 kg
|
Stainless Steel
|
80
|
|||||
£ 24.9176 - £ 25.4241 | 51 In stock |
1.122 in
28.5 mm
|
4.646 in
118.0 mm
|
143.3 lbs
65.0 kg
|
Stainless Steel
|
76
|
|||||
£ 22.7818 - £ 23.2473 | 36 In stock |
1.339 in
34.0 mm
|
9.016 in
229.0 mm
|
518.1 lbs
235.0 kg
|
Steel
|
72
|
|||||
£ 14.9368 - £ 15.238 | 13 In stock |
0.748 in
19.0 mm
|
4.646 in
118.0 mm
|
143.3 lbs
65.0 kg
|
Steel
|
78
|
|||||
£ 30.4624 - £ 30.4624 | 3 In stock |
1.772 in
45.0 mm
|
10.866 in
276.0 mm
|
771.6 lbs
350.0 kg
|
Steel
|
72
|
|||||
£ 31.9684 - £ 32.6256 | 3 In stock |
0.988 in
25.1 mm
|
6.929 in
176.0 mm
|
198.4 lbs
90.0 kg
|
Stainless Steel
|
76
|
|||||
£ 16.9357 - £ 17.278 | 12 In stock |
0.988 in
25.1 mm
|
6.929 in
176.0 mm
|
198.4 lbs
90.0 kg
|
Steel
|
76
|
|||||
1472802 | £ 10.7116 - £ 15.9377 | In production |
1.063 in
27.0 mm
|
5.827 in
148.0 mm
|
220.5 lbs
100.0 kg
|
Steel
|
70
|
||||
£ 20.4116 - £ 30.3711 | 94 In stock |
0.925 in
23.5 mm
|
3.661 in
93.0 mm
|
330.7 lbs
150.0 kg
|
Steel
|
175
|
|||||
£ 11.736 - £ 17.4679 | 131 In stock |
1.339 in
34.0 mm
|
7.008 in
178.0 mm
|
496 lbs
225.0 kg
|
Steel
|
70
|
|||||
£ 11.736 - £ 17.4679 | 89 In stock |
0.531 in
13.5 mm
|
2.323 in
59.0 mm
|
110.2 lbs
50.0 kg
|
Steel
|
175
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue