These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.
They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Mounting Method | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.2008 - £ 0.2283 | 7592 In stock |
Natural
|
0.579 in
14.7 mm
|
0.752 in
19.1 mm
|
Adhesive Not Included
|
||||||
£ 0.1245 - £ 0.1452 | In production |
Natural
|
0.217 in
5.5 mm
|
0.256 in
6.5 mm
|
Adhesive Not Included
|
||||||
£ 0.275 - £ 0.3128 | 1170 In stock |
Natural
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
Adhesive Not Included
|
||||||
AKKL-4756-01 | £ 0.1754 - £ 0.1994 | 19693 In stock |
Natural
|
0.469 in
11.9 mm
|
0.563 in
14.3 mm
|
Adhesive Not Included
|
|||||
£ 0.1083 - £ 0.1263 | 900 In stock |
Natural
|
0.217 in
5.5 mm
|
0.256 in
6.5 mm
|
Adhesive Not Included
|
||||||
AKKL-3140-01 | £ 0.1482 - £ 0.1642 | 82337 In stock |
Natural
|
0.311 in
7.9 mm
|
0.402 in
10.2 mm
|
Adhesive Not Included
|
|||||
£ 0.3163 - £ 0.3598 | In production |
Natural
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
Adhesive Not Included
|
||||||
£ 0.2313 - £ 0.2464 | 4069 In stock |
Black
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
||||||
WAC2-01 | £ 0.2067 - £ 0.2204 | In production |
Natural
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
|||||
£ 0.2204 - £ 0.2354 | 8499 In stock |
Black
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
||||||
WAC1-01 | £ 0.1957 - £ 0.2094 | 78364 In stock |
Natural
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
|||||
WAC3-01A4-RT | £ 0.2971 - £ 0.3039 | 8916 In stock |
Natural
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Adhesive
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue