For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(37 product groups)
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
These spacers are easily mounted by hand.One end has an arrowhead fixing and is held firmly in place with tension wings. The other end is a teardrop fixing that holds firmly and goes into a very small hole leaving very little protrusion
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.. One-size-fits all options are also available.
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Features a small-profile that is ideal for routing fibre.
The hinged locking top means that wires are held in place securely. They have an adhesive base fixing for quick installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Attaches to the edge of a panel and clips onto wires and cables. Can attach to a panel 1.0-2.0mm thick.
The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fixing out and replace whenever required.
The hinged locking top means that wires are held in place securely. They have a screw mount fixing for a secure installation.
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move about.
Side Mount Wire Saddles are ideal for applications where space may be restricted and therefore side entry is required. These wire saddles also lock wires into place to ensure your wires don't move about.
These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.
These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.
Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
These mini wire saddles have an adhesive base, for quick installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fixing for quick installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a side entry, ideal when space is restricted, they also have an adhesive base fixing for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a fir tree mount for quick and easy installation.
These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have a screw mount fixing for quick installation.
These mini wire saddles have a snap-in fixing for quick and easy installation.
These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.
These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue