For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(7 product groups)
These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.
Available with various lengths of spacer to hold cables off the board. Threads are inserted through the side of the clamp when space is an issue. The sleek and discreet design of the adhesive mount J clamp ensures a professional look in any setting. They can be used in various automotive, electrical, and construction applications.
Cables slide into wire saddle and are kept in place without the need of a locking mechanism. The round saddle design allows a wide range of cable diameters. Plug-in application allows for ease of installation. Flat side can be beneficial when space is limited. Cupped base provides stability and protects the hole from contaminants. Several spacer options to isolate the cables away from board components.
Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.
Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.
Made from flame rated Nylon, with options that offer resistance to corrosion, vibration and abrasion.
This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.
Snap Over Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base. Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.
Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.
The Standoff Locking Cable Clip is an innovative cable management solution designed to revolutionize cable organization and security in a wide range of applications. With its advanced features and exceptional functionality, this clip offers a multitude of benefits and is widely used in industries such as telecommunications, IT infrastructure, and home entertainment setups.
One of the standout characteristics of the Standoff Locking Cable Clip is its secure locking mechanism. This clip is meticulously crafted using high-grade materials, ensuring durability and reliability. The unique locking design provides a firm grip on the cables, preventing accidental disconnection or movement. The clip features adjustable tension, allowing for customizable cable routing and ensuring a secure fit. Additionally, the Standoff Locking Cable Clip is designed with built-in strain relief, effectively reducing cable stress and extending the lifespan of the cables.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue