IP Rated
We found 18 product types for IP Rated
For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day
Filter Products
Adjustable T Handle w/ Compression
Adjustable T Handle with Compression are used for cabinets that require better sealing under vibration conditions. They are available in locking and non-locking versions.
Cam Latches - Lift & Turn
Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use. They offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing.The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors. They are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press.
Compression Latches - Adjustable
Adjustable Compression Latches are IP65 rated and are made from either Chrome or Black Powder Coated Die-Cast Zinc. They offer a 6mm compression and there are 3 cam styles available; either flat, offset or deep. The cam can be used forward or reversed and the latch provides good compression and noise isolation. The two fixing sizes available are 20.2mm x 22.2mm and 19.2mm x 22.2mm.
Compression Latches - Adjustable/Wing Knob
Adjustable Compression Latches w/Wing Knob are used for cabinets that require better sealing under vibration. The range comes in a choice of finish and are available in locking and non locking versions.
Cylinder Locking Cam Latches
Cylinder Locking Cam Latches are available with a variety of types, key rotation angle and grip ranges. Type 1 is keyed different, type 2 has a non-removable key and type 3 is keyed alike (5333) and the key can only be removed in the lock position. These locks are supplied with 2 keys
Cylinder Locking Quarter Turn Latches
Cylinder Locking Quarter Turn Latches are IP65 rated and are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available
Finger Grip Threaded Plastic Quarter Turn Latches
Finger Grip Threaded Plastic Quarter Turn Latches are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available
Fixed Compression Cam Latches
Fixed Compression Latches are IP65 rated and are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available
Flush Cup Recessed T Handle Latch
T-Handles are used for applications where flush mounting is required. The range offered is essentially for heavy duty applications. Offered in locking styles.
Handle Turn Cam Latches - L Handle
Handle Turn Cam Latches - L Handle are used in applications such as electric panels and machinery covers. The range comes with a black or chrome finish. They are available with 2 key alike or 2 key different.
Handle Turn Cam Latches - Side Knob
These cam latches are non-locking and have a side knob for latching and un-latching. They come in zinc die cast with either a chrome or black powder finish. Each finish is available in three different grip ranges.
Locking Paddle Latch
Heavy Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately
Mini Adjustable Compression Latches
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
Offset Compression Lever Latches
Raised Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing raised trigger design
Quarter Turn Latches - Pad lockable with Wing Knob
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Quarter Turn Latches - Wing Knob
Quarter Turn Latches with Wing Knobs are supplied with a rubber gasket for a good seal. There are three different types available offering different material and grip range options.
Quarter Turn Latches - Wing Knobs with Extra Long Housing
Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
Quarter Turn Spring Latches
IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product