For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(24 product groups)
These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.
They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.
These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.
They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.
Nylon Strap with Locking Button is a two part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together
Double Headed Cable Ties are designed to keep two wire bundles separate
Ladder Ties are designed to allow easy application and release of the cable while preventing slipping.
All the benefits of a Standard Cable Tie, plus they have an identification tag, that can be written on.
Ideal for attaching to cable ties and has a matted surface to accept ink or pencil.
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Fir tree fastened cable ties offer a cable tie and mount all in one for fast installation.
Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.
These Push-in mount cable ties offer fast installation and also have the added support of tension wings.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed and released
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
These Push-in mount cable ties offer a built in spacer and are designed for fast installation and also have the added support of tension wings.
These spacers are easily mounted by hand.One end has an arrowhead fixing and is held firmly in place with tension wings. The other end is a teardrop fixing that holds firmly and goes into a very small hole leaving very little protrusion
Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Polypropylene locking cable ties offer chemical resistance in harsh conditions. These ties are not hydroscopic and are unaffected by variations in moisture levels.
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue