Cable Grommets

We found 29 product types for Cable Grommets, Mailing Tube Caps

Need a Quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Filter Products

  • of 2
List Grid

Tube End Plugs

In stock In production

Tube end plugs provide an effective and efficient method of sealing circular tubes. Applications include secure closures for postal tubes and composite containers and for plugging plastic tubing.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Channels, MDS Filled Nylon

In stock In production

Made of TPE, this flexible Grommet Strip is ideal for protecting panel edges from being damaged.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - MS21266 Strips

In stock In production

Complies with NASM21266. Suitable for a minimum hole diameter of 25.4mm.

{0} variants (Filters applied) {0} variants (No filters applied)

IP67 Sealing Grommets

In stock In production

IP67 Grommets provide a dust and watertight seal. They are suitable for external applications. Acting as a blanking plug until a cable is installed. They can withstand vibrations.

{0} variants (Filters applied) {0} variants (No filters applied)

Membrane Entry Grommets - Edge Holding

In stock In production

These Cable Entry Grommets attach to the edge of panels for easy access. Available in 3 styles and in either Silicone Rubber or Nylon, these entry grommets are suitable for various shapes of cables.

{0} variants (Filters applied) {0} variants (No filters applied)

Membrane Entry Grommets - Hole Mounted

In stock In production

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommets - Standard/TPE

In stock In production

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C. TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life. EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

{0} variants (Filters applied) {0} variants (No filters applied)

Open Grommets - Quick Fit Grommets

In stock In production

Quick Fit Grommets snap neatly and quickly into position.

{0} variants (Filters applied) {0} variants (No filters applied)

Open Grommets - NAS1368 Flip Grommets

In stock In production

Nylon Flip Grommet.

{0} variants (Filters applied) {0} variants (No filters applied)

Stepped Grommets

In stock In production

The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.

{0} variants (Filters applied) {0} variants (No filters applied)

All-Fit Bushings - Open/Closed

In stock In production

All-Fit adjustable bushings are designed to protect wire, cable, tubing or irregular shaped items from sharp, unfinished edges. The web or shutters help absorb shock and vibration. They have a split design allowing the bushings to be assembled into holes that may already contain a bundle; Fingertip pressue required to snap lock the bushing into its mounting hole; UL Recognized: E320906.

{0} variants (Filters applied) {0} variants (No filters applied)

All-Fit Bushings - Closed

In stock In production

All-Fit adjustable bushings are designed to protect wire, cable, tubing or irregular shaped items from sharp, unfinished edges. The web or shutters help absorb shock and vibration. Fingertip pressue required to snap lock the bushing into its mounting hole; UL Recognized: E320906.

{0} variants (Filters applied) {0} variants (No filters applied)

Snap Fit Bushings - Open/Closed

In stock In production

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The split, push-fit design allows this bushing to be easily assembled into holes that already contain a bundle. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds; UL Approved: E320906.

{0} variants (Filters applied) {0} variants (No filters applied)

Snap Fit Bushings - Closed

In stock In production

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The push-fit design easily installs in common panel thicknesses while the durable material creates a smooth opening. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds.

{0} variants (Filters applied) {0} variants (No filters applied)

Snub Bushings

In stock In production

Opens to accept cables then close firmly when installed into a hole. The durable material provides insulation and slight strain relief while protecting cables and wires from raw edges. Available in three sizes to hold bundle range from .15" to .28".

{0} variants (Filters applied) {0} variants (No filters applied)

Bushings - Strain Relief/Flat Cable

In stock In production

Standard Strain Relief Bushings protect electronic products by absorbing the forces of pull, push, and twist that may be exerted on a flexible power cord. These bushings easily snap into a round or anti-rotation hole.

{0} variants (Filters applied) {0} variants (No filters applied)

Desk Grommets - Rectangular

In stock In production

Desk Cable Tidies keep computer, telephone and other cable tidy around the work space. They are available in a variety of colours and styles

{0} variants (Filters applied) {0} variants (No filters applied)

Desk Grommets - Round

In stock In production

Desk Cable Tidies keep computer, telephone and other cable tidy around the work space. They are available in a variety of colours and styles

{0} variants (Filters applied) {0} variants (No filters applied)

Diaphragm Grommets - Two Sided Cutout

In stock In production

Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet

{0} variants (Filters applied) {0} variants (No filters applied)

Diaphragm Grommets - One Sided Cutout

In stock In production

Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. One sided cut-outs have the central film to one side of the grommet

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Metal Rolls, Cushioned

In stock In production

Dielectric strength: 1500 volts @ 50 Hz. Operating Temperature range: -40C to 85C. UL94 V0 flammability rating.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Sleeves

In stock In production

Grommet Sleeves provide extra support and protection for cables and wires that are passing through panels.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Metal Rolls, Cushioned, Extra Flexible

In stock In production

Grommet Strips keep computer, telephone and other cable tidy around the work space. They are available in a variety of colours and styles.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Metal Rolls

In stock In production

UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Metal Rolls, Extra Flexible

In stock In production

Flexible material because of it's design. UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz.Operating Temperature range: -40C to 140C

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 2