Uniscrew Cap Overall Diameter - 17.5 mm | 0.689 in Compatible Screw Sizes - 1/4 Black

Item code: USC464220A 14845 In stock

Black PP Uniscrew Cap has a diameter of 17.5 mm | 0.689 in and height of 7.9 mm | 0.311 in to cover a range of screw sizes resulting in a neat finished appearance.

Specifications

Specifications

Imperial
Metric
Colour Black
Compatible Screw Sizes (All) 1/4
Full Material Polypropylene
Material PP
Lid Height 0.114 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 5000

Order in multiple of 5000

SKU price information
Quantity Unit price
1 - 624 $0.4234
625 - 1249 $0.3046
1250 - 2499 $0.2134
2500 - 4999 $0.1516
5000 - 24999 $0.1211
25000 - 49999 $0.1151
50000 - 74999 $0.1093
75000 - 99999 $0.103
100000 + $0.097

Total price:

$0.42

1 x $0.4234

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Screw Sizes (All) 1/4
Full Material Polypropylene
Material PP
Lid Height 0.114 in
Overall Diameter 0.689 in
Overall Height 0.311 in
Material Flammability Standard UL94 V-2