Uniscrew Cap - Overall Diameter - 17.5 mm | 0.689 in ; Compatible Screw Sizes - 1/4 ; White

Item code: USC464219A

644 In stock
This uniscrew cap is made out of a white polypropylene which provides a neat and tidy finish overtop the screw head. The integral washer reduces fitting time. Uniscrew caps accept a range of screw sizes, reducing stock requirements.
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 499 $0.4412
500 - 999 $0.3174
1000 - 2499 $0.2223
2500 - 4999 $0.158
5000 - 9999 $0.1262
10000 - 24999 $0.1199
25000 - 39999 $0.1139
40000 - 49999 $0.107
50000 + $0.1011
Standard pack: 5000

Order in multiple of 5000

Total price:

$0.44

1 x $0.4412

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Colour White
Compatible Screw Sizes (All) 1/4
Full Material Polypropylene
Material PP
Lid Height 0.114 in
Overall Diameter 0.689 in
Overall Height 0.311 in
Material Flammability Standard UL94 V-2

Recommended Products

Uniscrew Cap - Overall Diameter - 13.7 mm | 0.540 in ; C...
Uniscrew Cap - Overall Diameter - 13.7 mm | 0.540 in ; Compatible ...
Uniscrew Cap - Overall Diameter - 13.7 mm | 0.540 in ; Compatible Screw Sizes - 6;12 ; White
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; ...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; Component ...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; Component Type - Cap ; White ; Textured
Bolt Protection Cap - Compatible Bolt Size - M10; Distan...
Bolt Protection Cap - Compatible Bolt Size - M10; Distance Across ...
Bolt Protection Cap - Compatible Bolt Size - M10; Distance Across Flats - 16.8 mm | 0.661 in; Pu...
Bolt Protection Cap - Compatible Bolt Size - M8; Distanc...
Bolt Protection Cap - Compatible Bolt Size - M8; Distance Across F...
Bolt Protection Cap - Compatible Bolt Size - M8; Distance Across Flats - 12.8 mm | 0.504 in; Pus...
Bolt Protection Cap - Compatible Bolt Size - 8 mm | 0.31...
Bolt Protection Cap - Compatible Bolt Size - 8 mm | 0.313 in; Dist...
Bolt Protection Cap - Compatible Bolt Size - 8 mm | 0.313 in; Distance Across Flats - 12.3 mm | ...
Bolt Protection Cap - Compatible Bolt Size - 6.4 mm | 0....
Bolt Protection Cap - Compatible Bolt Size - 6.4 mm | 0.250 in; Di...
Bolt Protection Cap - Compatible Bolt Size - 6.4 mm | 0.250 in; Distance Across Flats - 10.8 mm ...
Bolt Protection Cap - Compatible Bolt Size - M22; Distan...
Bolt Protection Cap - Compatible Bolt Size - M22; Distance Across ...
Bolt Protection Cap - Compatible Bolt Size - M22; Distance Across Flats - 31.8 mm | 1.252 in; Pu...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; ...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; Component ...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; Component Type - Base ; Natural ; Counte...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; ...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; Component ...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; Component Type - Base ; Natural ; Pan
Bolt Protection Cap - Compatible Bolt Size - M14; Distan...
Bolt Protection Cap - Compatible Bolt Size - M14; Distance Across ...
Bolt Protection Cap - Compatible Bolt Size - M14; Distance Across Flats - 21.8 mm | 0.858 in; Pu...