Uniscrew Cap - Overall Diameter - 24.1 mm | 0.950 in ; Compatible Screw Sizes - 3/8 ; Black

Item code: USC3800B

2000 In stock
This uniscrew cap is made out of a black polypropylene which provides a neat and tidy finish overtop the screw head. The integral washer reduces fitting time. Uniscrew caps accept a range of screw sizes, reducing stock requirements.
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 249 $1.0653
250 - 499 $0.7622
500 - 999 $0.4573
1000 - 4999 $0.3048
5000 - 9999 $0.2887
10000 - 24999 $0.2744
25000 + $0.2582
Standard pack: 1000

Order in multiple of 1000

Total price:

$1.07

1 x $1.0653

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Screw Sizes (All) 3/8
Full Material Polypropylene
Material PP
Lid Height 0.114 in
Overall Diameter 0.950 in
Overall Height 0.440 in
Material Flammability Standard UL94 V-2

Recommended Products

Tube Cap - Female ; Outer Ring Inside Diameter 20.3 mm...
Tube Cap - Female ; Outer Ring Inside Diameter 20.3 mm | 0.799 in
Tube Cap - Female ; Outer Ring Inside Diameter 20.3 mm | 0.799 in
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; ...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; Component ...
Decorative Screw Cover - Compatible Screw Sizes - 1/4 ; Component Type - Base ; Natural ; Counte...
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 i...
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Compon...
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Cap ; Hole Size - ...
Bolt Protection Cap - Compatible Bolt Size - M14; Distan...
Bolt Protection Cap - Compatible Bolt Size - M14; Distance Across ...
Bolt Protection Cap - Compatible Bolt Size - M14; Distance Across Flats - 21.8 mm | 0.858 in; Pu...
Bolt Protection Cap - Compatible Bolt Size - M22; Distan...
Bolt Protection Cap - Compatible Bolt Size - M22; Distance Across ...
Bolt Protection Cap - Compatible Bolt Size - M22; Distance Across Flats - 31.8 mm | 1.252 in; Pu...
Bolt Protection Cap - Compatible Bolt Size - #10; Distan...
Bolt Protection Cap - Compatible Bolt Size - #10; Distance Across ...
Bolt Protection Cap - Compatible Bolt Size - #10; Distance Across Flats - 7.8 mm | 0.306 in; Pus...
Bolt Protection Cap - Compatible Bolt Size - 22.2 mm | 0...
Bolt Protection Cap - Compatible Bolt Size - 22.2 mm | 0.875 in; D...
Bolt Protection Cap - Compatible Bolt Size - 22.2 mm | 0.875 in; Distance Across Flats - 15.8 mm...
Decorative Screw Cover - Compatible Screw Sizes - 10 ; C...
Decorative Screw Cover - Compatible Screw Sizes - 10 ; Component T...
Decorative Screw Cover - Compatible Screw Sizes - 10 ; Component Type - Cap ; Black ; Textured
Bolt Protection Cap - Compatible Bolt Size - M6; Distanc...
Bolt Protection Cap - Compatible Bolt Size - M6; Distance Across F...
Bolt Protection Cap - Compatible Bolt Size - M6; Distance Across Flats - 9.8 mm | 0.386 in; Push...
Tube Cap - Male ; Outer Ring Inside Diameter 39.7 mm |...
Tube Cap - Male ; Outer Ring Inside Diameter 39.7 mm | 1.564 in
Tube Cap - Male ; Outer Ring Inside Diameter 39.7 mm | 1.564 in