Uniscrew Cap - Overall Diameter - 24.1 mm | 0.950 in ; Compatible Screw Sizes - 3/8 ; White

Item code: USC3800A

In production
This uniscrew cap is made out of a white polypropylene which provides a neat and tidy finish overtop the screw head. The integral washer reduces fitting time. Uniscrew caps accept a range of screw sizes, reducing stock requirements.
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 249 $1.0653
250 - 499 $0.7622
500 - 999 $0.4573
1000 - 4999 $0.3048
5000 - 9999 $0.2887
10000 - 24999 $0.2744
25000 + $0.2582
Standard pack: 1000

Order in multiple of 1000

Total price:

$1.07

1 x $1.0653

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Colour White
Compatible Screw Sizes (All) 3/8
Full Material Polypropylene
Material PP
Lid Height 0.114 in
Overall Diameter 0.950 in
Overall Height 0.440 in
Material Flammability Standard UL94 V-2

Recommended Products

Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Compone...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 1...
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 ...
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Compo...
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Cap ; Hole Size -...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Compone...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Base ; Hole Size - ...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Compone...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Base ; Hole Size - ...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Compone...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Base ; Hole Size - ...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Compone...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Base ; Hole Size - ...
Secure Cover Cap - Compatible Nut Size - M6 ; Component ...
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Ca...
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248...
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 ...
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Compo...
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Base ; Hole Size ...
Bolt Protection Cap - Compatible Bolt Size - 22.2 mm | 0...
Bolt Protection Cap - Compatible Bolt Size - 22.2 mm | 0.875 in; D...
Bolt Protection Cap - Compatible Bolt Size - 22.2 mm | 0.875 in; Distance Across Flats - 15.8 mm...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Compone...
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 1...