Uniscrew Cap Overall Diameter - 11.7 mm | 0.462 in Compatible Screw Sizes - #4-#6 Black

Item code: USC0406B In production

Black PP Uniscrew Cap has a diameter of 11.7 mm | 0.462 in and height of 4.8 mm | 0.190 in to cover a range of screw sizes resulting in a neat finished appearance.

Specifications

Specifications

Imperial
Metric
Colour Black
Compatible Screw Sizes (All) #4-#6
Full Material Polypropylene
Material PP
Lid Height 0.060 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order in multiple of 1000

SKU price information
Quantity Unit price
1 - 249 $0.7952
250 - 499 $0.5679
500 - 999 $0.3408
1000 - 4999 $0.2272
5000 - 9999 $0.2168
10000 - 24999 $0.2031
25000 + $0.1927

Total price:

$0.80

1 x $0.7952

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Colour Black
Compatible Screw Sizes (All) #4-#6
Full Material Polypropylene
Material PP
Lid Height 0.060 in
Overall Diameter 0.462 in
Overall Height 0.190 in
Material Flammability Standard UL94 V-2