Quantity | Unit price |
---|---|
1 - 49 | $2.1731 |
50 - 499 | $0.8696 |
500 - 4999 | $0.3863 |
5000 - 9999 | $0.3747 |
10000 - 14999 | $0.368 |
15000 + | $0.3474 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High Density Polyethylene |
Colour | Yellow |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M12 x 1.5 |
Overall Diameter | 15.4 mm |
Overall Diameter | 0.606 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Distance Across Flats | 14.0 mm |
Distance Across Flats | 0.551 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue