Quantity | Unit price |
---|---|
500 - 1999 | $0.3608 |
2000 - 7499 | $0.1443 |
7500 - 29999 | $0.0657 |
30000 + | $0.0626 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 13.5 - 15.7 mm |
Outside Diameter Range | 0.531 - 0.620 in |
Inside Diameter Range | 11.9 - 14.1 mm |
Inside Diameter Range | 0.468 - 0.555 in |
Flange Diameter | 19.0 mm |
Flange Diameter | 0.748 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue