Quantity | Unit price |
---|---|
1 - 219 | $12.3527 |
220 - 439 | $6.1763 |
440 - 2199 | $2.4752 |
2200 - 21999 | $1.0992 |
22000 - 43999 | $1.0445 |
44000 + | $0.9879 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter Range | 23.4 - 26.6 mm |
Inside Diameter Range | 0.921 - 1.047 in |
Outside Diameter Range | 27.8 - 29 mm |
Outside Diameter Range | 1.094 - 1.142 in |
Flange Diameter | 34.5 mm |
Flange Diameter | 1.358 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue