Quantity | Unit price |
---|---|
1 - 34 | $26.7033 |
35 - 349 | $11.8758 |
350 - 699 | $11.2854 |
700 - 1049 | $10.6949 |
1050 - 1399 | $10.1048 |
1400 + | $9.4914 |
Colour | Blue |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1561 |
Class Pressure Rating (All) | 125, 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Bolt Circle Diameter | 362 mm |
Bolt Circle Diameter | 14.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue