Quantity | Unit price |
---|---|
1 - 23 | $37.80 |
24 - 119 | $25.30 |
120 - 239 | $24.00 |
240 - 359 | $22.70 |
360 - 479 | $21.40 |
480 + | $20.10 |
Base Diameter | 100.1 mm |
---|---|
Base Diameter | 3.940 in |
Base Type | Bolt Down |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 1/2-13 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue