Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.10 - $3.20 1300 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.10 - $3.60 2238 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.90 - $6.50 686 In stock
5/16-18
Nylon;Low Carbon Steel
1.375 in
$0.80 - $3.60 6396 In stock
1/4-20
Nylon;Low Carbon Steel
0.945 in
$1.10 - $3.20 Request the lead time here
1/4-20
Nylon;Low Carbon Steel
1.000 in
$2.00 - $8.90 6443 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.181 in
$3.00 - $13.20 3079 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
$2.20 - $9.40 1557 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.500 in
$2.90 - $12.80 2735 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
$1.60 - $5.90 1350 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
$2.90 - $12.80 248 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$2.80 - $12.00 3690 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.30 - $4.30 777 In stock
1/4-20
Nylon;Low Carbon Steel
1.125 in
$1.80 - $5.40 2064 In stock
3/8-16
Nylon;Low Carbon Steel
1.300 in
$2.00 - $9.00 5500 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.890 in
$2.80 - $12.10 Request the lead time here
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.00 - $13.20 3538 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.60 - $5.40 1820 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
$1.30 - $3.80 460 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.10 - $3.40 4712 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1050A

Price Range
$3.20 - $1.10

Stock Levels
1300 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.875 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2030A

Price Range
$3.60 - $1.10

Stock Levels
2238 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2060A

Price Range
$6.50 - $1.90

Stock Levels
686 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1035A

Price Range
$3.60 - $0.80

Stock Levels
6396 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1020A

Price Range
$3.20 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30120A

Price Range
$8.90 - $2.00

Stock Levels
6443 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30220A

Price Range
$13.20 - $3.00

Stock Levels
3079 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38170A

Price Range
$9.40 - $2.20

Stock Levels
1557 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38260A

Price Range
$12.80 - $2.90

Stock Levels
2735 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1030A

Price Range
$5.90 - $1.60

Stock Levels
1350 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48220A

Price Range
$12.80 - $2.90

Stock Levels
248 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48260A

Price Range
$12.00 - $2.80

Stock Levels
3690 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1010A

Price Range
$4.30 - $1.30

Stock Levels
777 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 12.7 mm | 0.500 in ; Material - Nylon;Carbon Steel

AFR1030A

Price Range
$5.40 - $1.80

Stock Levels
2064 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48410A

Price Range
$9.00 - $2.00

Stock Levels
5500 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48480A

Price Range
$12.10 - $2.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48530A

Price Range
$13.20 - $3.00

Stock Levels
3538 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1020A

Price Range
$5.40 - $1.60

Stock Levels
1820 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 16.9 mm | 0.665 in ; Material - Nylon;Carbon Steel

AFW2020A

Price Range
$3.80 - $1.30

Stock Levels
460 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 17.1 mm | 0.675 in ; Material - Nylon;Carbon Steel

AFW2040A

Price Range
$3.40 - $1.10

Stock Levels
4712 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black