Standard Cable Tie - 381 mm | 15.000 in ;
This Non-Releasable Strap & Buckle Tie is made of black High Impact UV Stabilized Acetal;301 Stainless Steel. It's 381 mm | 15.000 in long and 12.7 mm | 0.500 in wide
Specifications
Imperial
|
|
---|---|
Cable Bundle Diameter Range | 4.000 in |
Maximum Cable Bundle Diameter | 4.000 in |
Minimum Loop Tensile Strength | 350 lbs |
Overall Length | 15.000 in |
Overall Width | 0.500 in |
See all specs and customize |
Pricing and options
Standard pack:
50
Order in multiple of 50
Quantity | Unit price |
---|---|
1 + | $3.9456 |
Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day
Specifications
Imperial
Metric
Cable Bundle Diameter Range | 4.000 in |
---|---|
Maximum Cable Bundle Diameter | 4.000 in |
Minimum Loop Tensile Strength | 350 lbs |
Overall Length | 15.000 in |
Overall Width | 0.500 in |
Colour | Black |
Full Material | High Impact UV Stabilized Acetal;301 Stainless Steel |
Head Type | Non-Releasable |
Hole Type | No Screw Hole |
Special Features | UV Resistant |
Special Features | High Impact |
Tooth Material | Stainless Steel |
Material Flammability Standard | UL94 V-2 |