Quantity | Unit price |
---|---|
1 - 49 | $12.1815 |
50 - 99 | $6.0797 |
100 - 174 | $2.441 |
175 - 349 | $1.6221 |
350 - 1049 | $1.0829 |
1050 - 1399 | $1.0274 |
1400 - 2099 | $0.9741 |
2100 - 2799 | $0.9224 |
2800 + | $0.868 |
Compatible Tube Size | 50.8 mm |
---|---|
Compatible Tube Size | 2.000 in |
Compatible Tube Gauge | 10-14 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue