Menu Search

Snap-Together Rivets - Male/Female Push

In stock

Two part Push Clips that form to hold flat panels together.

The range features Nylon 6/6 snap fasteners that have low profiles on both sides of the assembly. The two parts have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides.

We also have the pin and keeper parts for sign fastening systems. These male and female fasteners are made from impact modified Nylon 6/6, and are ideal for rapid assembly and disassembly.

Also included are a range of snap tacks that have male tacks and button tacks made from Acetal, and a female retainer made from UL94 V2 rated Nylon 6/6.

  • Colours Include: Natural, Black and White
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
$0.5151 - $0.7067 4000 In stock
0.311 in
1.752 in
0.752 in
$0.1634 - $0.2646 Request the lead time here
0.118 in
0.189 in
0.437 in
  • of 2
Snap-Together Rivet - ; Compatible Panel Thickness Range 44.5 mm | 1.752 in; Natural; Nylon

27RSFP001

Price Range
$0.7067 - $0.5151

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.311 in
  • Panel Thickness
    1.752 in
  • Head Diameter
    0.752 in
  • Head Height
    0.205 in
  • Rivet Type
    Male
Snap-Together Rivet - ; Compatible Panel Thickness Range 4.8 mm | 0.189 in; Natural; Nylon

27STM430188

Price Range
$0.2646 - $0.1634

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.189 in
  • Head Diameter
    0.437 in
  • Head Height
    0.094 in
  • Rivet Type
    Male