Item code:
12598A
Quantity | Unit price |
---|---|
1 - 199 | $7.4586 |
200 - 399 | $3.7074 |
400 - 1999 | $1.4897 |
2000 - 19999 | $0.6621 |
20000 - 39999 | $0.6291 |
40000 + | $0.5958 |
Overall Diameter | 45.4 mm |
---|---|
Overall Diameter | 1.787 in |
Overall Height | 14 mm |
Overall Height | 0.551 in |
Ring Diameter | 41.5 mm |
Ring Diameter | 1.634 in |
Colour | Red |
Compatible Thread Sizes (All) | 1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42 |
Compatible Thread Standard | Metric |
Compatible Thread Standard | UNF |
Compatible Thread Standard | JIC |
Compatible Thread Standard | BSP |
Compatible Thread Standard (All) | Metric, UNF, JIC, BSP |
Fitting Style | Snap Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue