Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1653 - $0.2313 | 19000 In stock |
0.375 in
9.5 mm
|
0.264 in
6.7 mm
|
||
| $0.0666 - $0.0914 | 284000 In stock |
|
0.260 in
6.6 mm
|
||
| $0.095 - $0.2546 | 25000 In stock |
|
0.362 in
9.2 mm
|
||
| $0.1308 - $0.2429 | 72000 In stock |
|
0.189 in
4.8 mm
|
||
| $0.1749 - $0.2445 | Request the lead time here |
|
0.311 in
7.9 mm
|
||
| $0.3848 - $0.7515 | Request the lead time here |
|
1.169 in
29.7 mm
|
||
| $0.1161 - $0.3129 | 8240 In stock |
|
0.563 in
14.3 mm
|
||
| $0.1313 - $0.3594 | 3000 In stock |
|
0.768 in
19.5 mm
|
||
| $0.2585 - $0.7107 | 600 In stock |
|
0.902 in
22.9 mm
|
||
| $0.3368 - $0.6603 | 2000 In stock |
|
0.874 in
22.2 mm
|
||
| $0.2751 - $0.5382 | 28400 In stock |
|
0.571 in
14.5 mm
|
||
| $0.2162 - $0.4215 | 6500 In stock |
|
0.354 in
9.0 mm
|
||
| $0.252 - $0.4925 | 10500 In stock |
|
0.484 in
12.3 mm
|
||
| $0.4926 - $0.9621 | 1675 In stock |
|
1.248 in
31.7 mm
|
||
| $0.1317 - $0.3542 | 24500 In stock |
|
0.693 in
17.6 mm
|
||
| $0.2093 - $0.5634 | 200 In stock |
|
0.965 in
24.5 mm
|
||
| $0.1086 - $0.2921 | Request the lead time here |
|
0.48 in
12.2 mm
|
||
| $0.1314 - $0.1842 | Request the lead time here |
|
0.26 in
6.6 mm
|
||
| $0.3119 - $0.6093 | 1800 In stock |
|
0.681 in
17.3 mm
|
||
| $0.3597 - $0.7007 | 5400 In stock |
|
1.047 in
26.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue