Quantity | Unit price |
---|---|
1 - 349 | $1.3124 |
350 - 699 | $0.9366 |
700 - 1399 | $0.6549 |
1400 - 2799 | $0.4674 |
2800 - 13999 | $0.3735 |
14000 - 27999 | $0.356 |
28000 + | $0.3386 |
Inside Depth | 6.6 mm |
---|---|
Inside Depth | 0.260 in |
Inside Diameter | 6.1 mm |
Inside Diameter | 0.240 in |
Outside Diameter | 25.1 mm |
Outside Diameter | 0.990 in |
Spacer Length | 21.6 mm |
Spacer Length | 0.850 in |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Base Shape | Round Coved |
Bumper Foot Style | Screw On |
Colour | Black |
Full Material | Nylon |
Material | Nylon |
Mount Type | Screw Mount |
Number of Mounting Holes | 1 |
Type | Coved Screw-On Bumper Feet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue