Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.0801 - $0.107 24000 In stock
0.11 in
0.126 in
$0.1154 - $0.1532 6500 In stock
0.031 in
0.126 in
$0.1074 - $0.1424 14750 In stock
0.031 in
0.169 in
$0.0537 - $0.0717 9000 In stock
0.063 in
0.122 in
$0.1074 - $0.1422 61000 In stock
0.126 in
0.13 in
$0.086 - $0.1142 33500 In stock
0.035 in
0.276 in
$0.1178 - $0.1587 5000 In stock
0.031 in
0.114 in
$0.1029 - $0.1374 21000 In stock
0.039 in
0.043 in
$0.0596 - $0.0797 5000 In stock
0.031 in
0.126 in
$0.078 - $0.104 33000 In stock
0.031 in
0.126 in
$0.0827 - $0.1104 9000 In stock
0.031 in
0.098 in
$0.0827 - $0.1104 2000 In stock
0.031 in
0.157 in
$0.1118 - $0.1484 20000 In stock
0.031 in
0.094 in
$0.086 - $0.114 69000 In stock
0.126 in
0.134 in
$0.0992 - $0.1316 Request the lead time here
0.031 in
0.063 in
$0.0734 - $0.0972 133000 In stock
0.063 in
0.122 in
$0.086 - $0.114 79750 In stock
0.11 in
0.114 in
$0.122 - $0.1632 14000 In stock
0.031 in
0.146 in
$0.1241 - $0.1643 22000 In stock
0.031 in
0.126 in
$0.1029 - $0.1374 23000 In stock
0.063 in
0.154 in
  • of 7
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.8 mm | 0.031 in ; Style 2

60SGN01000

Price Range
$0.107 - $0.0801

Stock Levels
24000 In stock
Attributes
  • Screw Size
    #6
  • Head Size
    0.374 in
  • Overall Length
    0.295 in
  • Head Height
    0.031 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 1.6 mm | 0.063 in ; Style 2

60SGN00002

Price Range
$0.1532 - $0.1154

Stock Levels
6500 In stock
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.374 in
  • Overall Length
    0.382 in
  • Head Height
    0.063 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 1.6 mm | 0.063 in ; Style 2

60SGN01150

Price Range
$0.1424 - $0.1074

Stock Levels
14750 In stock
Attributes
  • Screw Size
    #10
  • Head Size
    0.465 in
  • Overall Length
    0.358 in
  • Head Height
    0.063 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 1.4 mm | 0.055 in ; Style 2

60SGN01175

Price Range
$0.0717 - $0.0537

Stock Levels
9000 In stock
Attributes
  • Screw Size
    #6
  • Head Size
    0.39 in
  • Overall Length
    0.335 in
  • Head Height
    0.055 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.1 mm | 0.083 in ; Style 5

60SGN01010

Price Range
$0.1422 - $0.1074

Stock Levels
61000 In stock
Attributes
  • Screw Size
    #10
  • Head Size
    0.61 in
  • Overall Length
    0.39 in
  • Head Height
    0.083 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.2 mm | 0.047 in ; Style 5

60SGN01025

Price Range
$0.1142 - $0.086

Stock Levels
33500 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.382 in
  • Overall Length
    0.469 in
  • Head Height
    0.047 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 2.4 mm | 0.094 in ; Style 2

60SGN00006

Price Range
$0.1587 - $0.1178

Stock Levels
5000 In stock
Attributes
  • Screw Size
    #6
  • Head Size
    0.433 in
  • Overall Length
    0.315 in
  • Head Height
    0.094 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 0.8 mm | 0.031 in ; Style 2

60SGN01020

Price Range
$0.1374 - $0.1029

Stock Levels
21000 In stock
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.37 in
  • Overall Length
    0.362 in
  • Head Height
    0.031 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 1.3 mm | 0.051 in ; Style 2

60SGN01170

Price Range
$0.0797 - $0.0596

Stock Levels
5000 In stock
Attributes
  • Screw Size
    #4
  • Head Size
    0.374 in
  • Overall Length
    0.268 in
  • Head Height
    0.051 in
  • Colour
    Natural
Screw Grommet - ; Spacer Length 0.8 mm | 0.031 in ;

60SGN00915

Price Range
$0.104 - $0.078

Stock Levels
33000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #12 ; Spacer Length 2.0 mm | 0.079 in ; Style 2

60SGN01130

Price Range
$0.1104 - $0.0827

Stock Levels
9000 In stock
Attributes
  • Screw Size
    #12
  • Head Size
    0.618 in
  • Overall Length
    0.354 in
  • Head Height
    0.079 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.9 mm | 0.035 in ; Style 2

60SGN01171

Price Range
$0.1104 - $0.0827

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #6
  • Overall Length
    0.346 in
  • Head Height
    0.035 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.4 mm | 0.094 in ; Style 2

60SGN01195

Price Range
$0.1484 - $0.1118

Stock Levels
20000 In stock
Attributes
  • Screw Size
    #10
  • Head Size
    0.492 in
  • Overall Length
    0.39 in
  • Head Height
    0.094 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.6 mm | 0.063 in ; Style 5

60SGN01019

Price Range
$0.114 - $0.086

Stock Levels
69000 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.437 in
  • Overall Length
    0.343 in
  • Head Height
    0.063 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 3.6 mm | 0.142 in ; Style 5

60SGN01181

Price Range
$0.1316 - $0.0992

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    1/4
  • Head Size
    0.63 in
  • Overall Length
    0.421 in
  • Head Height
    0.142 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 2.0 mm | 0.079 in ; Style 2

60SGN01180

Price Range
$0.0972 - $0.0734

Stock Levels
133000 In stock
Attributes
  • Screw Size
    1/4
  • Head Size
    0.626 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 2.0 mm | 0.079 in ; Style 5

60SGN01018

Price Range
$0.114 - $0.086

Stock Levels
79750 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.437 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 1.6 mm | 0.063 in ; Style 5

60SGN01030

Price Range
$0.1632 - $0.122

Stock Levels
14000 In stock
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.433 in
  • Overall Length
    0.335 in
  • Head Height
    0.063 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 6.4 mm | 0.252 in ; Style 2

60SGN00004

Price Range
$0.1643 - $0.1241

Stock Levels
22000 In stock
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.374 in
  • Overall Length
    0.571 in
  • Head Height
    0.252 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.8 mm | 0.031 in ; Style 2

60SGN01014

Price Range
$0.1374 - $0.1029

Stock Levels
23000 In stock
Attributes
  • Screw Size
    #6
  • Head Size
    0.374 in
  • Overall Length
    0.343 in
  • Head Height
    0.031 in
  • Colour
    Natural