Quantity | Unit price |
---|---|
1 - 549 | $1.7532 |
550 - 1099 | $0.8789 |
1100 - 5499 | $0.3521 |
5500 - 10999 | $0.156 |
11000 - 21999 | $0.1328 |
22000 + | $0.125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 19.1 mm |
---|---|
Compatible Outside Tube Diameter | 0.750 in |
Compatible Tube Gauge | 16-20 |
Colour | Black |
Finish | Matte |
Material | HDPE |
Full Material | High Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue