Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Insert Height | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.8932 - $2.633 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.4409 - $1.2899 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.4201 - $1.2402 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.6847 - $2.0126 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.964 - $2.8385 | 4500 In stock |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.0019 - $2.9387 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.0728 - $3.1442 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.632 - $1.8571 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.0166 - $2.9974 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.4556 - $1.3403 | 2000 In stock |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.193 - $3.4966 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.3164 - $3.8786 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.1048 - $3.2323 | 4500 In stock |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.9461 - $2.7888 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.2462 - $3.6731 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.7348 - $2.1689 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.3662 - $4.0259 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.526 - $1.5486 | 1927 In stock |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.143 - $3.3497 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $1.4224 - $4.1726 | 687 In stock |
Black
|
0.787 in
20.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue