Menu Search

Round End Caps - Standard - Blue Inside Diameter25.4 mm | 1.000 in ; Inside Height 19.1 mm | 0.750 in

Blue LDPE Push Fit Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods.
Item code:

A1A

96600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.725
500 - 3499 $0.2898
3500 - 13999 $0.1319
14000 + $0.1254
Standard pack: 100

Order in multiple of 100

Total price:

$72.50

100 x $0.725

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Blue
Inside Diameter 1.000 in
Inside Height 0.750 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us