Quantity | Unit price |
---|---|
1000 - 4999 | $0.167 |
5000 - 9999 | $0.1586 |
10000 + | $0.1505 |
Washer Type | Anti-Loss Washer |
---|---|
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | M2 |
Outside Diameter | 5.0 mm |
Outside Diameter | 0.197 in |
Inside Diameter | 2.7 mm |
Inside Diameter | 0.106 in |
Thickness | 1.5 mm |
Thickness | 0.059 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue