Menu Search

Replacement Cam 35.0 mm Steel

30403185E has a cam depth of 0 mm | 0 in and the cam has an overall width of .
Item code:

30403185

346 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $3.00
10 + $1.50
Standard pack: 1

Order in multiple of 25

Total price:

$3.00

1 x $3.00

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Length 1.378 in
Accessory Type Cam
Cam Material Steel
Style Stopper
Finish Zinc Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us