Quantity | Unit price |
---|---|
1 - 249 | $6.6987 |
250 - 499 | $3.3608 |
500 - 999 | $1.3398 |
1000 - 2999 | $0.5951 |
3000 - 5999 | $0.5655 |
6000 - 8999 | $0.536 |
9000 - 11999 | $0.5042 |
12000 + | $0.4749 |
Head Length | 50.8 mm |
---|---|
Head Length | 2.000 in |
Head Width | 25.4 mm |
Head Width | 1.000 in |
Compatible Tube Gauge | 11-19 |
Colour | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue