Clear PP Fir Tree Push-In Rivet - Type 2 Compatible Hole Diameter 6 mm | .236 in Compatible Panel Thickness Range 2.5 - 8 mm | .098 - .315 in

Item code: 497396 In production

These rivets go into a .236 in diameter hole with a 2.5 - 8 mm | .098 - .315 in panel thickness range.

Specifications

Specifications

Imperial
Metric
Anchor Length .591 in
Compatible Hole Diameter .236 in
Compatible Panel Thickness Range .098 - .315 in
Head Diameter .630 in
Head Height .079 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order in multiple of 1000

SKU price information
Quantity Unit price
1 - 4999 $0.265
5000 + $0.2323

Total price:

$0.27

1 x $0.265

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Anchor Length .591 in
Compatible Hole Diameter .236 in
Compatible Panel Thickness Range .098 - .315 in
Head Diameter .630 in
Head Height .079 in
Operating Temperature Range -40 - 185 °F
Material PP
Full Material Polypropylene
Colour Clear
Rivet Type Fir Tree
Rivet Head Shape Truss
Rivet Fitting Style Push-In
Material Flammability Standard UL94 V-2