Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0618 - $0.0848 Request the lead time here
1/4-20
0.198 in
2.000 in
$0.0596 - $0.0695 1000 In stock
#10-32
0.125 in
$0.0606 - $0.0707 Request the lead time here
#10-32
0.310 in
$0.498 - $0.5811 1000 In stock
#10-32
0.500 in
$0.5054 - $0.5895 1000 In stock
#10-32
0.750 in
$0.0503 - $0.069 Request the lead time here
#10-32
1.060 in
$0.0596 - $0.0695 Request the lead time here
#10-32
0.150 in
0.125 in
$0.0611 - $0.0711 Request the lead time here
#10-32
0.150 in
0.375 in
$0.0486 - $0.0666 4000 In stock
M3 x 0.5
0.071 in
0.394 in
$0.0507 - $0.0696 11000 In stock
M3 x 0.5
0.094 in
1.181 in
$0.0498 - $0.0683 Request the lead time here
M3.5
0.236 in
$0.0507 - $0.0696 Request the lead time here
M3.5
0.394 in
$0.0524 - $0.072 1000 In stock
M3.5
0.984 in
$0.057 - $0.0782 Request the lead time here
M3.5 x 0.6
0.102 in
1.654 in
$0.0527 - $0.0722 21000 In stock
M4 x 0.7
0.094 in
0.394 in
$0.0548 - $0.075 Request the lead time here
M3.5 x 0.6
0.102 in
1.378 in
$0.0521 - $0.0716 3000 In stock
M4 x 0.7
0.122 in
0.118 in
$0.0578 - $0.0792 6000 In stock
M5 x 0.8
0.118 in
0.394 in
$0.0767 - $0.1052 500 In stock
M4 x 0.7
0.094 in
1.575 in
$0.0555 - $0.0761 Request the lead time here
M4 x 0.7
0.122 in
1.181 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in;

012520PW200

Price Range
$0.0848 - $0.0618

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P012

Price Range
$0.0695 - $0.0596

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P031

Price Range
$0.0707 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.310 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

011032P050PC

Price Range
$0.5811 - $0.498

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

011032P075PC

Price Range
$0.5895 - $0.5054

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011032P106

Price Range
$0.069 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.060 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 3.2 mm | 0.125 in;

011032PW012

Price Range
$0.0695 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in;

011032PW037

Price Range
$0.0711 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.6 mm | 0.22 in

50M030050N010

Price Range
$0.0666 - $0.0486

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.6 mm | 0.22 in

50M030050P030

Price Range
$0.0696 - $0.0507

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M035060N006

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M035060N010

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M035060N025

Price Range
$0.072 - $0.0524

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 42.0 mm | 1.654 in; Head Diameter 7.0 mm | 0.276 in

50M035060P042

Price Range
$0.0782 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.654 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

50M040070N010

Price Range
$0.0722 - $0.0527

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 35.0 mm | 1.378 in; Head Diameter 7.0 mm | 0.276 in

50M035060P035

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.378 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 3.0 mm | 0.118 in; Head Diameter 8.0 mm | 0.315 in

50M040070P003

Price Range
$0.0716 - $0.0521

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.118 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.5 mm | 0.374 in

50M050080N010

Price Range
$0.0792 - $0.0578

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.394 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 40.0 mm | 1.575 in; Head Diameter 8.0 mm | 0.315 in

50M040070N040

Price Range
$0.1052 - $0.0767

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 30.0 mm | 1.181 in; Head Diameter 8.0 mm | 0.315 in

50M040070P030

Price Range
$0.0761 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural