Menu Search

Plastic Blind Rivets

In stock

Plastic Blind Rivets, also known as Clinch Rivets, work with a large range of panel thickness. They are easy to install by inserting the 'U' shaped body into hole and tap the 'T' shaped head until flush with a hammer.

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Material Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness Quick View
27CINCH03
$0.4548 - $0.4548 2000 In stock
0.250 in
Nylon
0.020 in
0.109 in
27CINCH02
$0.2103 - $0.2103 48000 In stock
0.187 in
Nylon
0.020 in
0.174 in
27CINCH04
$0.3057 - $0.3057 1000 In stock
0.250 in
Nylon
0.020 in
0.174 in
27CINCH01
$0.1655 - $0.1655 18000 In stock
0.125 in
Nylon
0.020 in
0.109 in
27CINCH03B
$0.5003 - $0.5003 500 In stock
0.250 in
Nylon
0.020 in
0.109 in
27CINCH01B
$0.182 - $0.182 116000 In stock
0.125 in
Nylon
0.020 in
0.109 in
27CINCH04B
$0.3362 - $0.3362 In production
0.250 in
Nylon
0.020 in
0.174 in
27CINCH02B
$0.2313 - $0.2313 126500 In stock
0.187 in
Nylon
0.020 in
0.174 in
Natural UL94 V-2 Nylon Round Clinch Push-In Rivet - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 0.5 - 2.8 mm | 0.020 - 0.109 in; Anchor Length 12.1 mm | 0.475 in

27CINCH03

Price Range
$0.4548 - $0.4548

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.475 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.250 in
  • Head Height
    0.250 in
  • Colour
    Natural
Natural UL94 V-2 Nylon Round Clinch Push-In Rivet - Compatible Hole Diameter Range 4.75 mm | 0.187 in; Compatible Panel Thickness Range 0.5 - 4.4 mm | 0.020 - 0.174 in; Anchor Length 11.4 mm | 0.450 in

27CINCH02

Price Range
$0.2103 - $0.2103

Stock Levels
48000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.187 in
  • Head Height
    0.187 in
  • Colour
    Natural
Natural UL94 V-2 Nylon Round Clinch Push-In Rivet - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 0.5 - 4.4 mm | 0.020 - 0.174 in; Anchor Length 14.1 mm | 0.555 in

27CINCH04

Price Range
$0.3057 - $0.3057

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.555 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.250 in
  • Head Height
    0.250 in
  • Colour
    Natural
Natural UL94 V-2 Nylon Round Clinch Push-In Rivet - Compatible Hole Diameter Range 3.18 mm | 0.125 in; Compatible Panel Thickness Range 0.5 - 2.8 mm | 0.020 - 0.109 in; Anchor Length 9.1 mm | 0.357 in

27CINCH01

Price Range
$0.1655 - $0.1655

Stock Levels
18000 In stock
Attributes
  • Anchor Length
    0.357 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.125 in
  • Head Height
    0.125 in
  • Colour
    Natural
Black Nylon Clinch Push-In Rivet - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 0.5 - 2.8 mm | 0.020 - 0.109 in

27CINCH03B

Price Range
$0.5003 - $0.5003

Stock Levels
500 In stock
Attributes
  • Anchor Length
    0.475 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.020 - 0.109 in
  • Head Diameter
    0.375 in
  • Head Height
    0.115 in
Black Nylon Clinch Push-In Rivet - ; Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 0.5 - 2.8 mm | 0.020 - 0.109 in

27CINCH01B

Price Range
$0.182 - $0.182

Stock Levels
116000 In stock
Attributes
  • Anchor Length
    0.357 in
  • Compatible Hole Diameter
    0.125 in
  • Compatible Panel Thickness Range
    0.020 - 0.109 in
  • Head Diameter
    0.250 in
  • Head Height
    0.080 in
Black Nylon Clinch Push-In Rivet - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 0.5 - 4.4 mm | 0.020 - 0.174 in

27CINCH04B

Price Range
$0.3362 - $0.3362

Stock Levels
In production
Attributes
  • Anchor Length
    0.555 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.020 - 0.174 in
  • Head Diameter
    0.625 in
  • Head Height
    0.117 in
Black Nylon Clinch Push-In Rivet - ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 0.5 - 4.4 mm | 0.020 - 0.174 in

27CINCH02B

Price Range
$0.2313 - $0.2313

Stock Levels
126500 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.020 - 0.174 in
  • Head Diameter
    0.375 in
  • Head Height
    0.120 in