RRC2A
Quantity | Unit price |
---|---|
1 - 99 | $5.2227 |
100 - 199 | $2.6115 |
200 - 999 | $1.0445 |
1000 - 9999 | $0.4746 |
10000 - 19999 | $0.4496 |
20000 - 29999 | $0.4248 |
30000 + | $0.402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 60.4 mm |
Inside Diameter | 2.378 in |
Inside Height | 27.4 mm |
Inside Height | 1.080 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue