Quantity | Unit price |
---|---|
1 - 9 | $51.3632 |
10 - 99 | $23.2521 |
100 - 199 | $22.1166 |
200 - 299 | $20.936 |
300 - 399 | $19.7778 |
400 + | $18.6195 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 457.2 mm |
Inside Diameter | 18.000 in |
Inside Height | 85.7 mm |
Inside Height | 3.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue