| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0824 |
| 5000 - 9999 | $0.0741 |
| 10000 - 24999 | $0.0666 |
| 25000 + | $0.06 |
| Inside Diameter | 0.220 in |
|---|---|
| Inside Diameter | 5.6 mm |
| Outside Diameter | 0.438 in |
| Outside Diameter | 11.1 mm |
| Thickness | 12.7 mm |
| Thickness | 0.500 in |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue