Quantity | Unit price |
---|---|
100 - 9999 | $0.1466 |
10000 - 24999 | $0.1067 |
25000 + | $0.0978 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 3.2 mm |
---|---|
Compatible Hole Diameter | 0.126 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 113 mm |
Overall Length | 4.449 in |
Overall Width | 2.5 mm |
Overall Width | 0.098 in |
Certification | UL |
Colour | Natural |
Head Type | |
Mounting Method | Screw |
Material Flammability Standard | UL94 V-2 |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue