Menu Search

Mounting Cable Tie 2.8 mm | 0.110 in

This Non-Releasable cable tie is Push Fit mounted. It is made of Natural Nylon 6/6 and is 130.2 mm | 5.125 in long and 4.8 mm | 0.189 in wide
Item code:

NTA13048WPM

19000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 4999 $0.281
5000 - 9999 $0.2765
10000 + $0.2625
Standard pack: 100

Order in multiple of 100

Total price:

$28.10

100 x $0.281

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cable Bundle Diameter Range 1.180 in
Compatible Hole Diameter 0.236 in
Maximum Cable Bundle Diameter 1.180 in
Maximum Panel Thickness 0.110 in
Minimum Loop Tensile Strength 50 lbs
Overall Length 5.125 in
Overall Width 0.189 in
Panel Thickness Range 0.110 in
Colour Natural
Hole Type No Screw Hole
Mounting Method Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us