Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
---|---|---|---|---|---|---|
$0.2657 - $1.7214 | 45849 In stock |
0.234 in
5.9 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
$0.3438 - $2.2208 | 1500 In stock |
0.295 in
7.5 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
$0.3527 - $2.2837 | 4575 In stock |
0.340 in
8.6 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
$0.3258 - $2.1132 | 541 In stock |
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.3618 - $2.3252 | 1301 In stock |
0.468 in
11.9 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
$0.4993 - $3.228 | 750 In stock |
0.687 in
17.4 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.553 - $3.5567 | 275 In stock |
0.780 in
19.8 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.7415 - $4.7821 | 1069 In stock |
0.970 in
24.6 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$1.0403 - $6.7247 | Request the lead time here |
1.125 in
28.6 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$1.5631 - $10.1018 | 1600 In stock |
1.500 in
38.1 mm
|
1.750 in
44.5 mm
|
425 °F
218.3 °C
|
||
$2.5375 - $16.4383 | 427 In stock |
2.000 in
50.8 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
$0.9769 - $6.7247 | 35287 In stock |
1.062 in
27 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
$1.2586 - $8.1294 | 190 In stock |
1.350 in
34.3 mm
|
1.750 in
44.5 mm
|
425 °F
218.3 °C
|
||
$2.236 - $14.4654 | 299 In stock |
1.875 in
47.6 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
$0.076 - $0.4693 | 30000 In stock |
0.020 in
0.5 mm
|
0.500 in
12.7 mm
|
600 °F
315.6 °C
|
||
$0.1435 - $0.8878 | 2000 In stock |
0.070 in
1.8 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
$0.1766 - $1.0912 | 1000 In stock |
0.100 in
2.5 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
$0.1972 - $1.2164 | 7300 In stock |
0.148 in
3.8 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
$0.2216 - $1.369 | 43300 In stock |
0.172 in
4.4 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
$0.2558 - $1.6556 | 8000 In stock |
0.187 in
4.7 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue