| Quantity | Unit price |
|---|---|
| 50 - 99 | $2.0429 |
| 100 - 499 | $0.8171 |
| 500 + | $0.7355 |
| Cap Inside Diameter | 15.2 mm |
|---|---|
| Cap Inside Diameter | 0.600 in |
| Inside Height | 38.1 mm |
| Inside Height | 1.500 in |
| Maximum Temperature | 315.6 °C |
| Maximum Temperature | 600 °F |
| Colour | Natural |
| Compatible Thread Sizes (All) | 5/8-11,M16 |
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Hardness | 55 +/-5 Durometer (Shore A) |
| Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue